Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home360-0048: Control Module
Home360-0048: Control Module
360-0048: Control Module

Cat® Control Module (Engine Wiring Group)

Brand: Cat

fallback-image
360-0048: Control Module

Cat® Control Module (Engine Wiring Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 360-0048
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 360-0048

Units of Measure

USMetric
Length (mm): 142.88
Length (in): 5.63
Width (mm): 75.21
Width (in): 2.96
Height (mm): 146.81
Height (in): 5.78
Operating Temperature: -40°C to +105°C
Material: Alloy Steel
Approx. Weight (kg): 0.91
Approx. Weight (lb): 2.01
View More
Compatible Models for part number 360-0048

TELEHANDLER

TL1255C TL642C TL1055C TL943C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert