Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products364-9107: Fuel injection Pump Locking Pin
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
364-9107: Fuel injection Pump Locking Pin
364-9107: Fuel injection Pump Locking Pin

Cat® Fuel Injection Pump Locking Pin securely immobilizes the fuel injection pump during maintenance

Brand: Cat

Product Images
364-9107: Fuel injection Pump Locking Pin
364-9107: Fuel injection Pump Locking Pin
364-9107: Fuel injection Pump Locking Pin
364-9107: Fuel injection Pump Locking Pin
364-9107: Fuel injection Pump Locking Pin

Cat® Fuel Injection Pump Locking Pin securely immobilizes the fuel injection pump during maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Fuel Injection Pump Locking Pin is a tool used to immobilize the fuel injection pump during maintenance or repair tasks in equipment. Its function is to securely lock the pump in place, preventing unintended movement while parts are being serviced. By ensuring alignment and stability, it facilitates safe and efficient maintenance procedures, minimizing the risk of damage to internal parts and optimizing the performance of the fuel system.

Attributes:
• Facilitates secure locking and alignment of the fuel injection pump.
• Supports correct timing and fuel injection synchronization.
• Enhances operational safety and reliability.

Applications:
The Fuel Injection Pump Locking Pin is used directly on the fuel injection pump assembly of equipment and is used to securely immobilize the fuel injection pump during maintenance procedures.

The Fuel Injection Pump Locking Pin is a tool used to immobilize the fuel injection pump during maintenance or repair tasks in equipment. Its function is to securely lock the pump in place, preventing unintended movement while parts are being serviced. By ensuring alignment and stability, it facilitates safe and efficient maintenance procedures, minimizing the risk of damage to internal parts and optimizing the performance of the fuel system.

Attributes:
• Facilitates secure locking and alignment of the fuel injection pump.
• Supports correct timing and fuel injection synchronization.
• Enhances operational safety and reliability.

Applications:
The Fuel Injection Pump Locking Pin is used directly on the fuel injection pump assembly of equipment and is used to securely immobilize the fuel injection pump during maintenance procedures.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 130
Overall Length (in): 5.12
Outer Diameter (mm): 16
Outer Diameter (in): 0.63
Weight (kg): 0.066
Weight (lb): 0.15
Material: Coating Mixed: Nonmetallic,Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 130
Overall Length (in): 5.12
Outer Diameter (mm): 16
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 364-9107

The Fuel Injection Pump Locking Pin is a tool used to immobilize the fuel injection pump during maintenance or repair tasks in equipment. Its function is to securely lock the pump in place, preventing unintended movement while parts are being serviced. By ensuring alignment and stability, it facilitates safe and efficient maintenance procedures, minimizing the risk of damage to internal parts and optimizing the performance of the fuel system.

Attributes:
• Facilitates secure locking and alignment of the fuel injection pump.
• Supports correct timing and fuel injection synchronization.
• Enhances operational safety and reliability.

Applications:
The Fuel Injection Pump Locking Pin is used directly on the fuel injection pump assembly of equipment and is used to securely immobilize the fuel injection pump during maintenance procedures.

View More
Specifications for part number 364-9107

Units of Measure

USMetric
Overall Length (mm): 130
Overall Length (in): 5.12
Outer Diameter (mm): 16
Outer Diameter (in): 0.63
Weight (kg): 0.066
Weight (lb): 0.15
Material: Coating Mixed: Nonmetallic,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert