Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools9U-6198: 1/2'' Square Drive Crankshaft Turning Tool
Home
Workshop SuppliesTools
9U-6198: 1/2'' Square Drive Crankshaft Turning Tool
9U-6198: 1/2'' Square Drive Crankshaft Turning Tool

Cat® 1/2'' Square Drive Crankshaft Turning Tool assists in facilitating maintenance tasks by allowing operators to precisely position the crankshaft

Brand: Cat

fallback-image
9U-6198: 1/2'' Square Drive Crankshaft Turning Tool

Cat® 1/2'' Square Drive Crankshaft Turning Tool assists in facilitating maintenance tasks by allowing operators to precisely position the crankshaft

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Crankshaft Turning Tool allows for precise control and manipulation of the crankshaft, enabling operators to perform maintenance tasks with greater accuracy and efficiency. It is made from durable material to withstand harsh working conditions encountered during the operation. The primary purpose is to securely grip the crankshaft and provide a stable platform for turning the crankshaft in a controlled manner.

Attributes:
• Manufactured with precise specifications to align accurately with the components for precise operations
• Helps to ensure consistent and uniform rotation of the crankshaft during maintenance

Applications:
A Crankshaft Turning Tool serves as a precision tool that helps to provide a safe and controlled way to rotate the crankshaft, facilitating proper maintenance and servicing of engine parts.

A Crankshaft Turning Tool allows for precise control and manipulation of the crankshaft, enabling operators to perform maintenance tasks with greater accuracy and efficiency. It is made from durable material to withstand harsh working conditions encountered during the operation. The primary purpose is to securely grip the crankshaft and provide a stable platform for turning the crankshaft in a controlled manner.

Attributes:
• Manufactured with precise specifications to align accurately with the components for precise operations
• Helps to ensure consistent and uniform rotation of the crankshaft during maintenance

Applications:
A Crankshaft Turning Tool serves as a precision tool that helps to provide a safe and controlled way to rotate the crankshaft, facilitating proper maintenance and servicing of engine parts.

Specifications
Specifications
Units of MeasureUSMetric
Square Drive (in): 1/2
Length (mm): 140
Length (in): 5.511
Width (mm): 38.1
Width (in): 1.5
Thickness (mm): 9.5
Thickness (in): 0.374
Weight (kg): 0.327
Weight (lb): 0.72
Material: Carbon Steel,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Square Drive (in): 1/2
Length (mm): 140
Length (in): 5.511
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-6198

A Crankshaft Turning Tool allows for precise control and manipulation of the crankshaft, enabling operators to perform maintenance tasks with greater accuracy and efficiency. It is made from durable material to withstand harsh working conditions encountered during the operation. The primary purpose is to securely grip the crankshaft and provide a stable platform for turning the crankshaft in a controlled manner.

Attributes:
• Manufactured with precise specifications to align accurately with the components for precise operations
• Helps to ensure consistent and uniform rotation of the crankshaft during maintenance

Applications:
A Crankshaft Turning Tool serves as a precision tool that helps to provide a safe and controlled way to rotate the crankshaft, facilitating proper maintenance and servicing of engine parts.

View More
Specifications for part number 9U-6198

Units of Measure

USMetric
Square Drive (in): 1/2
Length (mm): 140
Length (in): 5.511
Width (mm): 38.1
Width (in): 1.5
Thickness (mm): 9.5
Thickness (in): 0.374
Weight (kg): 0.327
Weight (lb): 0.72
Material: Carbon Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert