Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings366-0231: 351.50mm Internal Diameter Rubber Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
366-0231: 351.50mm Internal Diameter Rubber Backup Ring
366-0231: 351.50mm Internal Diameter Rubber Backup Ring

Cat® Rubber Backup Ring of 1.52mm Cross Sectional Height and 4mm Thickness for Suspension System

Brand: Cat

Product Images
366-0231: 351.50mm Internal Diameter Rubber Backup Ring
366-0231: 351.50mm Internal Diameter Rubber Backup Ring
366-0231: 351.50mm Internal Diameter Rubber Backup Ring
366-0231: 351.50mm Internal Diameter Rubber Backup Ring
366-0231: 351.50mm Internal Diameter Rubber Backup Ring

Cat® Rubber Backup Ring of 1.52mm Cross Sectional Height and 4mm Thickness for Suspension System

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.5
Cross Section Height (mm): 4
Material: Urethane Rubber,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 351.5
Inside Diameter (in): 13.84
Cross Section Height (in): 0.16
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Truck
793D793B793C793F794 ACMT4400D AC793F AC789C793F CMD789D789B793F OEM793F XQ
Off Highway Truck
789G793793D789789D798794 AC796 AC793F798 AC
View More
Truck
793D793B793C793F794 ACMT4400D AC793F AC789C793F CMD789D789B793F OEM793F XQ
Warranty Information
Return Policy
Parts diagram for 366-0231
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert