Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals4T-4129: 362mm Outer Diameter Plastic Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
4T-4129: 362mm Outer Diameter Plastic Ring
4T-4129: 362mm Outer Diameter Plastic Ring

Wear Band

Brand: Cat

Product Images
4T-4129: 362mm Outer Diameter Plastic Ring
4T-4129: 362mm Outer Diameter Plastic Ring
4T-4129: 362mm Outer Diameter Plastic Ring
4T-4129: 362mm Outer Diameter Plastic Ring
4T-4129: 362mm Outer Diameter Plastic Ring

Wear Band

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Wear Band is used to eliminate metal to metal contact between the piston and cylinder barrel and prevent scoring or scratching, or hydraulic rod and the hydraulic cylinder head to prevent scoring and scratching.

Attributes:
There are different types of wear bands for different types of applications. Typical wear band widths are determined by the side loading requirements for each application. Wear bands can be made of plastic, coated metal and typically have a split in the side to aid in installation.

Recommended Application:
Wear bands are recommend to be used in all resealing applications to extend the life of the hydraulic cylinder components, reducing overall owning and operating costs.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Wear Band is used to eliminate metal to metal contact between the piston and cylinder barrel and prevent scoring or scratching, or hydraulic rod and the hydraulic cylinder head to prevent scoring and scratching.

Attributes:
There are different types of wear bands for different types of applications. Typical wear band widths are determined by the side loading requirements for each application. Wear bands can be made of plastic, coated metal and typically have a split in the side to aid in installation.

Recommended Application:
Wear bands are recommend to be used in all resealing applications to extend the life of the hydraulic cylinder components, reducing overall owning and operating costs.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 14.3
Width - A (+/- 0.762 mm) (mm): 101.60
Width - A (+/- 0.03inch) (in): 4.00
Material: Nylon, 6, 6/12, 6/6 Plastic,Mixed Plastic Plastic
Outside Diameter (in): 14.25
Height (in): 4
Width (mm): 363.2
Outside Diameter (mm): 361.95
Height (mm): 101.6
Inside Diameter - B (+/- 0.08inch) (in): 13.99
Length (mm): 363.22
Inside Diameter - B (+/- 0.08inch) (mm): 355.37
Units of MeasureUSMetric
Length (in): 14.3
Width - A (+/- 0.762 mm) (mm): 101.60
Width - A (+/- 0.03inch) (in): 4.00
View More
Compatible Models
Compatible Models
Truck
789793F AC793F CMD793793D793B793C793F794 ACMT4400D AC789C789D789B793F OEM793F XQ
Off Highway Truck
789789G793793D789D798794 AC796 AC793F798 AC
View More
Truck
789793F AC793F CMD793793D793B793C793F794 ACMT4400D AC789C789D789B793F OEM793F XQ
Warranty Information
Return Policy
Parts diagram for 4T-4129
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert