Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components378-1020: 8 N.M To 9 N.M Actuator Governor
Home
HydraulicsOther Hydraulic Components
378-1020: 8 N.M To 9 N.M Actuator Governor
378-1020: 8 N.M To 9 N.M Actuator Governor

Actuator

Brand: Cat

Product Images
378-1020: 8 N.M To 9 N.M Actuator Governor
378-1020: 8 N.M To 9 N.M Actuator Governor
378-1020: 8 N.M To 9 N.M Actuator Governor
378-1020: 8 N.M To 9 N.M Actuator Governor
378-1020: 8 N.M To 9 N.M Actuator Governor

Actuator

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 378-1020
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 378-1020

Units of Measure

USMetric
Material: Cast Steel,Steel,Carbon Steel
Connector Type: 4-pin
Overall Length (mm): 412.85
Overall Width (mm): 135.7
Overall Height (mm): 108.9
Thread Size (mm): M10X1.5
Working Pressure (kPa): 9,652
Hole Size (mm): 7 (3X); Not Specified
Working Pressure (psi): 1,400
Overall Length (in): 16.25
Weight (kg): 1.189
Overall Width (in): 5.34
Weight (lb): 2.6
Overall Height (in): 4.29
Hole Size (in): 0.28 (3X); Not Specified
View More
Compatible Models for part number 378-1020

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

ROTARY DRILL

MD6380 MD6200 MD6250 MD6310

ASPHALT PAVER

AP355 AP300F AP300 AP355F

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D

WHEEL LOADER

907K 908K 906K 908M 906M

COMPACT WHEEL LOADER

914K 920K 910K 914 907M 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert