Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components385-8860: Carrier-Planet
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
385-8860: Carrier-Planet
385-8860: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Product Images
385-8860: Carrier-Planet
385-8860: Carrier-Planet
385-8860: Carrier-Planet
385-8860: Carrier-Planet
385-8860: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 385-8860
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 385-8860

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 239.9
Inside Diameter (mm): 87
Overall Length (mm): 93
Outside Diameter (in): 9.444
Inside Diameter (in): 3.425
Overall Length (in): 3.661
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 385-8860

TRACK-TYPE TRACTOR

D6T D6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert