Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits386-1145: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
386-1145: Seal Kit
386-1145: Seal Kit

Seal Kit

Brand: Cat

Product Images
386-1145: Seal Kit
386-1145: Seal Kit
386-1145: Seal Kit
386-1145: Seal Kit
386-1145: Seal Kit

Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

095-1634: 5.7 x 144.6mm 90A NBR O-Ring
095-1634: 5.7 x 144.6mm 90A NBR O-RingQuantity: 1
095-1709: 3.1 x 74.4mm 90A NBR O-Ring
095-1709: 3.1 x 74.4mm 90A NBR O-RingQuantity: 1
386-5916: RING BACKUP
386-5916: RING BACKUPQuantity: 1
386-5918: 155mm Inner Diameter Hydraulic Hammer Backup Ring
386-5918: 155mm Inner Diameter Hydraulic Hammer Backup RingQuantity: 1
3E-6725: 44.2mm Inner Diameter O Ring Seal
3E-6725: 44.2mm Inner Diameter O Ring SealQuantity: 1
376-6585: 180mm Diameter Rod Wiper Seal
376-6585: 180mm Diameter Rod Wiper SealQuantity: 1
356-3309: 60mm Outer Diameter Backup Ring
356-3309: 60mm Outer Diameter Backup RingQuantity: 1
5P-2236: 278.76mm Inner Diameter O-Ring Seal
5P-2236: 278.76mm Inner Diameter O-Ring SealQuantity: 3
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 8
095-1705: 3.1 x 54.4mm 90A NBR O-Ring
095-1705: 3.1 x 54.4mm 90A NBR O-RingQuantity: 1
095-1719: 3.1 x 124.4mm 90A NBR O-Ring
095-1719: 3.1 x 124.4mm 90A NBR O-RingQuantity: 2
386-5909: SEAL O RING
386-5909: SEAL O RINGQuantity: 6
356-3294: 3 x 46.2mm 90A NBR O-Ring
356-3294: 3 x 46.2mm 90A NBR O-RingQuantity: 1
370-8595: SEAL-WIPER
370-8595: SEAL-WIPERQuantity: 1
370-8597: Hydraulic Accumulator Wiper Seal
370-8597: Hydraulic Accumulator Wiper SealQuantity: 1
370-8586: 151mm Inner Diameter U Cup Seal
370-8586: 151mm Inner Diameter U Cup SealQuantity: 1
8C-3104: 5.33 x 26.34mm 75A FKM O-Ring
8C-3104: 5.33 x 26.34mm 75A FKM O-RingQuantity: 1
557-6069: SEAL-U-CUP
557-6069: SEAL-U-CUPQuantity: 1
386-5919: 65mm ID Continuous Backup Ring
386-5919: 65mm ID Continuous Backup RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
095-1706: 3.1 x 59.4mm 90A NBR O-Ring
095-1706: 3.1 x 59.4mm 90A NBR O-RingQuantity: 1
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O RingQuantity: 4
7J-9933: SEAL-O-RING
7J-9933: SEAL-O-RINGQuantity: 4
095-1707: 3.1 x 64.4mm 90A NBR O-Ring
095-1707: 3.1 x 64.4mm 90A NBR O-RingQuantity: 1
376-6588: 180mm Diameter Seal-U-Cup
376-6588: 180mm Diameter Seal-U-CupQuantity: 1
386-5911: O-Ring
386-5911: O-RingQuantity: 1
386-5915: RING BACKUP
386-5915: RING BACKUPQuantity: 1
370-8591: 151mm Rod Diameter Buffer Seal
370-8591: 151mm Rod Diameter Buffer SealQuantity: 1
Showing 1 to 32 of 36Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 386-1145

We are still working on adding a specification for this part.

Compatible Models for part number 386-1145

HAMMER

H115E H160E S H110E H140E H130E H120E H115E S H110E S H180E H130E S H160E H180E S H140E S H120E S H180S

WORK TOOL

D6XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert