Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts396-1285: Track Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
396-1285: Track Nut
396-1285: Track Nut

Brand: Cat

fallback-image
396-1285: Track Nut

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
396-1285396-1285
460-5774460-5774
460-5782460-5782
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-1285
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 396-1285

Units of Measure

USMetric
Thickness (mm): 38.1
Thickness (in): 1.5
Nut Type: Hex
Thread Size (in - TPI) (in): 1 3/4-12
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): 1.750x12
Thread Size (in): 0.069
Drive (mm): 66.68
Thread Size (mm): 1.750
Drive (in): 2.625
View More
Compatible Models for part number 396-1285

TELEHANDLER

TL1255C TL1055C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert