To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-9850: M30-3.5 x 220mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-9850: M30-3.5 x 220mm Hex Head Bolt
3E-9850: M30-3.5 x 220mm Hex Head Bolt
Hex Head Bolt
Brand: Cat
Product Images
3E-9850: M30-3.5 x 220mm Hex Head Bolt
Hex Head Bolt
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (in): 8.661
Bolt Length (mm): 220
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 5.315
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 135
Locking Feature: None
Hand of Thread: RH
Class or Grade: ISO 898-1 Class 10.9
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (in): 8.661
Bolt Length (mm): 220
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7R IID6T XW
Truck
794 AC
Excavator
315C
Wheel Dozer
814K814F II
Landfill Compactor
816K
Wheel Loader
966H972G II972G994K
View More
Track-Type Tractor
D7R IID6T XW
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-9850
Units of Measure
USMetric
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (in): 8.661
Bolt Length (mm): 220
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 5.315
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 135
Locking Feature: None
Hand of Thread: RH
Class or Grade: ISO 898-1 Class 10.9
View More
Compatible Models for part number 3E-9850
TRACK-TYPE TRACTOR
D7R II D6T XW
TRUCK
794 AC
EXCAVATOR
315C
WHEEL DOZER
814K 814F II
LANDFILL COMPACTOR
816K
WHEEL LOADER
966H 972G II 972G 994K
View More
Related parts
198-4783: M30 ID Steel Flat Washer
Check Price
8T-5065: M30 x 3.5mm Hex Lock Nut
Check Price
9X-8258: M30 ID Steel Flat Washer
Check Price
8C-8722: M30 x 3.5mm Hex Nut
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.