Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits416-2498: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
416-2498: Turbocharger INSTALL GASKET KIT
416-2498: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
416-2498: Turbocharger INSTALL GASKET KIT
416-2498: Turbocharger INSTALL GASKET KIT
416-2498: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
295-5609: 3.53 x 32.92mm 75A FKM O-Ring
295-5609: 3.53 x 32.92mm 75A FKM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 416-2498
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 416-2498

MOTOR GRADER

160H 140H 163H 143H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert