Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-4866: GASKET (RS) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
420-4866: GASKET (RS) KIT
420-4866: GASKET (RS) KIT

Rear Structure Kit

Brand: Cat

Product Images
420-4866: GASKET (RS) KIT
420-4866: GASKET (RS) KIT
420-4866: GASKET (RS) KIT

Rear Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 2
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
226-4753: 0.35mm Thick Metal Coated Gasket
226-4753: 0.35mm Thick Metal Coated GasketQuantity: 2
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 2
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 2
161-7293: Cylinder Block Gasket
161-7293: Cylinder Block GasketQuantity: 1
2M-5446: 0.78mm Thick Gasket
2M-5446: 0.78mm Thick GasketQuantity: 1
9L-6924: 0.8mm Thick Engine Cover Gasket
9L-6924: 0.8mm Thick Engine Cover GasketQuantity: 1
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 2
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 2
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 5
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 420-4866
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 420-4866

MARINE ENGINE

3412E 3412D C32 3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert