Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance424-8697: Suspension Seat Level Control Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
424-8697: Suspension Seat Level Control Kit
424-8697: Suspension Seat Level Control Kit

Includes level control, plastic rivet, plastic retainer plugs, plastic strap cables, bolts, nuts.

Brand: Cat

fallback-image
424-8697: Suspension Seat Level Control Kit

Includes level control, plastic rivet, plastic retainer plugs, plastic strap cables, bolts, nuts.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 424-8697

Units of Measure

USMetric
Width (mm): 95
Length (in): 5.5
Material: Carbon Steel
Weight (kg): 1.1
Length (mm): 140
Kit Contains: Control Level - 1, Nut - 4, Strap Cable - 2, Retainer Plug - 14, Plate - 1, Rivet - 1, Socket Head Bolt - 5
Width (in): 3.7
View More
Compatible Models for part number 424-8697

WHEELED EXCAVATOR

M322D M318D M313D M316D M315D

HEX BASED SPL SOLUTION

M322F

MOBILE HYD POWER UNIT

M316D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert