Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: An Engine Crankshaft is an important component in the engine that converts the reciprocating motion of the piston into rotational motion, which drives the vehicle's wheel. The Crankshaft has a series of offset journal positions along its length, which allows it to connect to the connecting rods that attach to the pistons. It is a large, heavy-duty shaft typically made of high-strength steel alloy that runs the length of the engine block.
Attributes: • Pitch diameter of the crankshaft gear is 213.66. • Designed to reduce vibrations and ensure smooth operation.
Applications: An Engine Crankshaft is used to convert the linear motion of the pistons into usable rotational energy, widely used in CAT D350E, D35HP, D400D, D400E, D400, D40D Articulated Truck, D400E II Ejector Truck, PM-465 Cold Planer, 826C, 826G II, 826G Landfill Compactor, 825G Soil Compactor, Generator Set, 3406B, 3406E, 3406C Industrial Engine, HT400 Pumper, G3406 Gas Engine, 3406B, 3406C Truck Engine, 375-A L, 375-A, 245B Excavator, 5080 Front Shovel, 3406B, 3406C Marine Engine, 16G, 16H NA Motor Grader, 578, 583R, 587R Pipelayer, RM-250C, RM-350B, RR-250B Road Reclaimer, SS-250B Soil Stabilizer, Track-type Tractor, 814B, 824G II, 824G Wheel Dozer, Wheel Tractor and Wheel Loader.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: An Engine Crankshaft is an important component in the engine that converts the reciprocating motion of the piston into rotational motion, which drives the vehicle's wheel. The Crankshaft has a series of offset journal positions along its length, which allows it to connect to the connecting rods that attach to the pistons. It is a large, heavy-duty shaft typically made of high-strength steel alloy that runs the length of the engine block.
Attributes: • Pitch diameter of the crankshaft gear is 213.66. • Designed to reduce vibrations and ensure smooth operation.
Applications: An Engine Crankshaft is used to convert the linear motion of the pistons into usable rotational energy, widely used in CAT D350E, D35HP, D400D, D400E, D400, D40D Articulated Truck, D400E II Ejector Truck, PM-465 Cold Planer, 826C, 826G II, 826G Landfill Compactor, 825G Soil Compactor, Generator Set, 3406B, 3406E, 3406C Industrial Engine, HT400 Pumper, G3406 Gas Engine, 3406B, 3406C Truck Engine, 375-A L, 375-A, 245B Excavator, 5080 Front Shovel, 3406B, 3406C Marine Engine, 16G, 16H NA Motor Grader, 578, 583R, 587R Pipelayer, RM-250C, RM-350B, RR-250B Road Reclaimer, SS-250B Soil Stabilizer, Track-type Tractor, 814B, 824G II, 824G Wheel Dozer, Wheel Tractor and Wheel Loader.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 47.37
Length (mm): 1203.3
Material: Forged Steel
Weight (kg): 167.8
Weight (lb): 369.94
Units of MeasureUSMetric
Length (in): 47.37
Length (mm): 1203.3
Material: Forged Steel
View More
Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
3406C3406E3406B
Truck Engine
3406C3406B
Marine Engine
3406B3406C
Engine - Industrial
3406B
Industrial Engine
3406E3406C
Wheel Scraper
621E657657B
Gas Engine
G3406
Landfill Compactor
826C
View More
Generator
SR4
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: An Engine Crankshaft is an important component in the engine that converts the reciprocating motion of the piston into rotational motion, which drives the vehicle's wheel. The Crankshaft has a series of offset journal positions along its length, which allows it to connect to the connecting rods that attach to the pistons. It is a large, heavy-duty shaft typically made of high-strength steel alloy that runs the length of the engine block.
Attributes: • Pitch diameter of the crankshaft gear is 213.66. • Designed to reduce vibrations and ensure smooth operation.
Applications: An Engine Crankshaft is used to convert the linear motion of the pistons into usable rotational energy, widely used in CAT D350E, D35HP, D400D, D400E, D400, D40D Articulated Truck, D400E II Ejector Truck, PM-465 Cold Planer, 826C, 826G II, 826G Landfill Compactor, 825G Soil Compactor, Generator Set, 3406B, 3406E, 3406C Industrial Engine, HT400 Pumper, G3406 Gas Engine, 3406B, 3406C Truck Engine, 375-A L, 375-A, 245B Excavator, 5080 Front Shovel, 3406B, 3406C Marine Engine, 16G, 16H NA Motor Grader, 578, 583R, 587R Pipelayer, RM-250C, RM-350B, RR-250B Road Reclaimer, SS-250B Soil Stabilizer, Track-type Tractor, 814B, 824G II, 824G Wheel Dozer, Wheel Tractor and Wheel Loader.
View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 430-2593
Units of Measure
USMetric
Length (in): 47.37
Length (mm): 1203.3
Material: Forged Steel
Weight (kg): 167.8
Weight (lb): 369.94
View More
Compatible Models for part number 430-2593
GENERATOR
SR4
GEN SET ENGINE
3406C 3406E 3406B
TRUCK ENGINE
3406C 3406B
MARINE ENGINE
3406B 3406C
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
3406E 3406C
WHEEL SCRAPER
621E 657 657B
GAS ENGINE
G3406
LANDFILL COMPACTOR
826C
View More
Compare Alternate Parts
This part:430-2593: Engine Crankshaft
Check Price
Length (in)
47.37
Weight (lb)
369.94
Description
Cat® Engine Crankshaft
This part:0R-3972: Cat® 3406E Reman Upgrade-to-New (UTN) Crankshaft
Check Price
Description
Cat 3406E Reman Crankshaft (UTN)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.