Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 440-6770
Units of Measure
USMetric
Type: Straight
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12), 6V-5063 (1-1/16-12)
Connector Type: -16 ORFS Bulkhead to -12 STOR
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12), 238-5082 (1-1/16-12)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 5K-9090 (1-7/16-12)
Length (mm): 86
Thread: 1-7/16-12; 1-1/16-12
Hex Size (mm): 38
Length (in): 3.39
Hex Size (in): 1.50
Material: Carbon Steel
View More
Compatible Models for part number 440-6770
INTEGRATED TOOLCARRIER
IT28G
TRUCK
794 AC
OFF HIGHWAY TRUCK
794 AC 796 AC
WHEEL LOADER
928G 928HZ 924H 924G 930H 924GZ 924HZ
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 440-6770
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 440-6770
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 440-6770
Units of Measure
USMetric
Type: Straight
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12), 6V-5063 (1-1/16-12)
Connector Type: -16 ORFS Bulkhead to -12 STOR
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12), 238-5082 (1-1/16-12)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 5K-9090 (1-7/16-12)
Length (mm): 86
Thread: 1-7/16-12; 1-1/16-12
Hex Size (mm): 38
Length (in): 3.39
Hex Size (in): 1.50
Material: Carbon Steel
View More
Compatible Models for part number 440-6770
INTEGRATED TOOLCARRIER
IT28G
TRUCK
794 AC
OFF HIGHWAY TRUCK
794 AC 796 AC
WHEEL LOADER
928G 928HZ 924H 924G 930H 924GZ 924HZ
View More
Related parts
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Cat® O-Ring Seal for engine oil filter base prevents oil leakage and ensures proper engine function
Check Price
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring
Cat® O-Ring Seal for turbocharger water lines forms a reliable barrier, allowing the flow of coolant to cool the turbocharger
Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.
Check Price
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End
Check Price
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Cat® part 5K-9090 o-ring face seal ensures a leak-free connection between the hydraulic hose and adapter.
Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Cat® O-Ring Seal for 1/16-12" STOR Connector End
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.