Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications444-7252: Mounting Plate
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
444-7252: Mounting Plate
444-7252: Mounting Plate

Cat® Left Hand Mounting Plate, Signal Lamp Bracket, Dimensions: 110 X 120 X 105 mm, Thread Size: M10

Brand: Cat

Product Images
444-7252: Mounting Plate
444-7252: Mounting Plate
444-7252: Mounting Plate
444-7252: Mounting Plate
444-7252: Mounting Plate

Cat® Left Hand Mounting Plate, Signal Lamp Bracket, Dimensions: 110 X 120 X 105 mm, Thread Size: M10

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 444-7252
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 444-7252

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal
Standard Color: Cat Yellow
Material Thickness (mm): 8
Length (mm): 110
Width (mm): 105
Height (mm): 120
Thread Size (mm): M10 (2X)
Hole Size (mm): 13.8 (2X)
Material Thickness (in): 0.3
Length (in): 4.3
Width (in): 4.1
Height (in): 4.7
Hole Size (in): 0.54 (2X)
View More
Compatible Models for part number 444-7252

ARTICULATED TRUCK

730C2 725C 730 730C 725 725C2 735

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert