Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits448-0394: Horn Contact Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits
448-0394: Horn Contact Kit
448-0394: Horn Contact Kit

Cat® Horn Contact Kit

Brand: Cat

Product Images
448-0394: Horn Contact Kit
448-0394: Horn Contact Kit
448-0394: Horn Contact Kit
448-0394: Horn Contact Kit
448-0394: Horn Contact Kit

Cat® Horn Contact Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 448-0394

Units of Measure

USMetric
Overall Length (mm): 65.79
Overall Length (in): 2.59
Overall Width (mm): 67.8
Overall Width (in): 2.67
Overall Height (mm): 29.5
Overall Height (in): 1.16
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.02
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 448-0394

WHEEL LOADER

908 938K 907 924K 906 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert