Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Tubing448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
Home
EngineExhaust SystemExhaust Tubing
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube
448-4567: 127.80mm Outer Diameter Engine Exhaust Tube

Fluid Carrying Tube Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 448-4567
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 448-4567

Units of Measure

USMetric
Material: Steel,Alloy Steel
Outer Diameter (mm): 89
Connector Type: Straight
Outer Diameter (in): 3.50
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 448-4567

EXCAVATOR

336F LNXE 336F LN XE 336F L XE 340F 336F L 336F XE 340F L LRE 336F LN 340F L UHD 336F

MOBILE HYD POWER UNIT

336F 336FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert