Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-3020: GASKET (T) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-3020: GASKET (T) KIT
450-3020: GASKET (T) KIT

Turbo Installation Kit

Brand: Cat

Product Images
450-3020: GASKET (T) KIT
450-3020: GASKET (T) KIT

Turbo Installation Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
4H-9541: 0.8mm Thick Exhaust Flange Gasket
4H-9541: 0.8mm Thick Exhaust Flange GasketQuantity: 1
9L-6924: 0.8mm Thick Engine Cover Gasket
9L-6924: 0.8mm Thick Engine Cover GasketQuantity: 1
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock StudQuantity: 4
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
255-6863: 3.8mm Thick Spiral Wound Gasket
255-6863: 3.8mm Thick Spiral Wound GasketQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
8M-2296: NUT
8M-2296: NUTQuantity: 4
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 450-3020
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 450-3020

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

GENERATOR SET

3408C 3412C

MARINE ENGINE

3408B 3408 3412C 3412

INDUSTRIAL ENGINE

3412 3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced