To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Groups456-1743: Sealed And Lubricated General Duty Track
Home
UndercarriageTrack ComponentsTrack Groups456-1743: Sealed And Lubricated General Duty Track
456-1743: Sealed And Lubricated General Duty Track
Cat® General Duty Track Chain used in Undercarriage
Brand: Cat
Product Images
456-1743: Sealed And Lubricated General Duty Track
Cat® General Duty Track Chain used in Undercarriage
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Track Chain is constructed using a series of interconnected links that form a continuous loop. It consists of two main types of links Track links and master links. The Track links are responsible for bearing the weight of the machine. The master links are connecting links used to join the Track Chain together and provide a point of attachment to the machine's drive unit.
Attributes: • Minimizes damage to the delicate surface and improves traction during movement • Increased contact area of the Track Chains with the ground subsequently improves digging power
Applications: A Track Chain is used to transfer power from the machine's engine to Track shoes enabling the machine to move on uneven terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Track Chain is constructed using a series of interconnected links that form a continuous loop. It consists of two main types of links Track links and master links. The Track links are responsible for bearing the weight of the machine. The master links are connecting links used to join the Track Chain together and provide a point of attachment to the machine's drive unit.
Attributes: • Minimizes damage to the delicate surface and improves traction during movement • Increased contact area of the Track Chains with the ground subsequently improves digging power
Applications: A Track Chain is used to transfer power from the machine's engine to Track shoes enabling the machine to move on uneven terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 38
Shoe Width (mm): 610
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Seal And Lube Type: SALT
Shoe Type: MS
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 38
Shoe Width (mm): 610
ARM: No
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
A Track Chain is constructed using a series of interconnected links that form a continuous loop. It consists of two main types of links Track links and master links. The Track links are responsible for bearing the weight of the machine. The master links are connecting links used to join the Track Chain together and provide a point of attachment to the machine's drive unit.
Attributes: • Minimizes damage to the delicate surface and improves traction during movement • Increased contact area of the Track Chains with the ground subsequently improves digging power
Applications: A Track Chain is used to transfer power from the machine's engine to Track shoes enabling the machine to move on uneven terrains.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-1743
Units of Measure
USMetric
Number of Track Sections: 38
Shoe Width (mm): 610
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Seal And Lube Type: SALT
Shoe Type: MS
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 456-1743
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.