Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6087: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-6087: Oil Cooler and Lines Gasket Kit
457-6087: Oil Cooler and Lines Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
457-6087: Oil Cooler and Lines Gasket Kit
457-6087: Oil Cooler and Lines Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 2
291-8145: 2.95 x 26.62mm 70A EPDM O-Ring
291-8145: 2.95 x 26.62mm 70A EPDM O-RingQuantity: 2
126-4935: Edge Bonded Rubber Integral Seal
126-4935: Edge Bonded Rubber Integral SealQuantity: 2
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 6
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 2
125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 457-6087
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 457-6087

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 385C L MH 385C 385C FS 385C L

MOBILE HYD POWER UNIT

385C L 390D L 385C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert