Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits460-1450: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
460-1450: Flywheel Housing Gasket Kit - Rear Structure
460-1450: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Gasket Kit

Brand: Cat

Product Images
460-1450: Flywheel Housing Gasket Kit - Rear Structure
460-1450: Flywheel Housing Gasket Kit - Rear Structure
460-1450: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

239-0583: 0.35mm Thick Engine Gasket
239-0583: 0.35mm Thick Engine GasketQuantity: 1
247-1876: 160.00mm Internal Diameter Seal
247-1876: 160.00mm Internal Diameter SealQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
222-3910: 126.82mm Inner Diameter Crankshaft Seal
222-3910: 126.82mm Inner Diameter Crankshaft SealQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 460-1450

We are still working on adding a specification for this part.

Compatible Models for part number 460-1450

TRACK-TYPE TRACTOR

D6R D6R STD

WHEEL SKIDDER

545C 535C

CHALLENGER

MT865

ARTICULATED TRUCK

D250D

INTEGRATED TOOLCARRIER

IT62G IT62H IT38G IT38F IT38G II

WHEEL FELLER BUNCHER

TK370

EXCAVATOR

E110B

MOTOR GRADER

120H 120H NA

WHEEL LOADER

938G II 950G II 938G 938F 950G 960F 962H 950F 962G 950H 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert