Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits460-5395: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
460-5395: Single Cylinder Head Install Kit
460-5395: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
460-5395: Single Cylinder Head Install Kit
460-5395: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
436-8395
436-8395 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

113-6200: 2.48mm Thick Engine Head Gasket
113-6200: 2.48mm Thick Engine Head GasketQuantity: 3
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
7C-1152: 1.3mm Thick Aftercooler Gasket
7C-1152: 1.3mm Thick Aftercooler GasketQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
5P-7813: 7.65mm Inner Diameter O-Ring Seal
5P-7813: 7.65mm Inner Diameter O-Ring SealQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 3
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 7
107-7832: Cylinder Head Gasket
107-7832: Cylinder Head GasketQuantity: 1
125-8842: 0.82mm Thick Cylinder Head Gasket
125-8842: 0.82mm Thick Cylinder Head GasketQuantity: 1
156-0235: Exhaust Manifold Lock
156-0235: Exhaust Manifold LockQuantity: 6
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine GasketQuantity: 1
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head GasketQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
7E-0844: 28.60mm Internal Diameter D Ring Seal
7E-0844: 28.60mm Internal Diameter D Ring SealQuantity: 1
1S-7057: 0.79 mm Thick Flange Gasket
1S-7057: 0.79 mm Thick Flange GasketQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 9
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
195-7339: Water Temperature Regulator Gasket
195-7339: Water Temperature Regulator GasketQuantity: 1
2W-7212: 0.8mm Thick Water Regulator Gasket
2W-7212: 0.8mm Thick Water Regulator GasketQuantity: 1
7W-2398: 0.8mm Thick Turbocharger Oil Lines Gasket
7W-2398: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
7C-1159: 0.8mm Thick Fuel Filter Gasket
7C-1159: 0.8mm Thick Fuel Filter GasketQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 1
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 460-5395

We are still working on adding a specification for this part.

Compatible Models for part number 460-5395

ENGINE - MACHINE

3116

INTEGRATED TOOLCARRIER

IT28G IT38F

INDUSTRIAL ENGINE

3116

TRACK LOADER

953B 963B

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CS-563 CS-563C CP-533C CS-573C CP-563C CS-583 CS-583C CS-533C CS-531C CP-533

WHEEL LOADER

928G 938F 960F 950F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert