Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits438-4341: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
438-4341: Oil Cooler and Lines Gasket Kit
438-4341: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Gasket Kit

Brand: Cat

Product Images
438-4341: Oil Cooler and Lines Gasket Kit
438-4341: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

300-7933: 0.35mm Thick Engine Oil Filter Gasket
300-7933: 0.35mm Thick Engine Oil Filter GasketQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
1S-7057: 0.79 mm Thick Flange Gasket
1S-7057: 0.79 mm Thick Flange GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
240-2767: Engine Oil Cooler Core Gasket
240-2767: Engine Oil Cooler Core GasketQuantity: 1
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 438-4341

We are still working on adding a specification for this part.

Compatible Models for part number 438-4341

TRACK-TYPE TRACTOR

D5M D6M

ASPHALT PAVER

BG-240C AP-900B

TRUCK ENGINE

C7 3126E 3116 3126B

INTEGRATED TOOLCARRIER

IT28G IT38F

PIPELAYER

561M

ENGINE

3126E

TRACK LOADER

963B

VIBRATORY COMPACTOR

CP-563D CP-533D CS-531D CS-563C CP-533C CS-563D CP-563C CS-573D CS-583C CS-583D CS-533C CS-533D CS-531C

WHEEL LOADER

928G 938F 950G 960F 950F 962G 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert