Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits467-7011: Lift Pump Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
467-7011: Lift Pump Kit
467-7011: Lift Pump Kit

Cat® PUMP KIT

Brand: Cat

Product Images
467-7011: Lift Pump Kit
467-7011: Lift Pump Kit

Cat® PUMP KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

287-8097: Spacer
287-8097: SpacerQuantity: 3
287-8098: Isolator
287-8098: IsolatorQuantity: 6
434-2751: Pump Wiring Harness
434-2751: Pump Wiring HarnessQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 467-7011

Units of Measure

USMetric
Width (mm): 236.22
Height (mm): 177.8
Length (in): 14.3
Length (mm): 363.22
Height (in): 7
View More
Compatible Models for part number 467-7011

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

C4.4

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CS10 CS12 CS13 CS13 GC CP13

BACKHOE LOADER

434 430 432 444F2 426 F2 444 416F2 416 420F2 422F2 428F2 426 428 424 420 432F2 430F2 434F2

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH210 TH340B TH360B TH355B TH460B TH215

COMPACT WHEEL LOADER

920K 914 914K 910K 920

FORWARDER

554

TRANSMISSION

CAT

ASPHALT PAVER

AP-300D BG-230D AP-650B AP-800D AP-300 BG-225C

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E C4.4 3054C

EXCAVATOR

312D2 GC 312D2 315C 318D2 L 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CS11 GC CP-433E CS-423E CD-54 CP-323C CS10 GC CP-533E CS-533E CS-323C CB-534D CS-433E CP11 GC CB-434D CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert