Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits471-0276: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
471-0276: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
471-0276: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
471-0276: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
471-0276: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
471-0276471-0276
395-0388395-0388
9X-13869X-1386
View All Parts
Parts included in this kit

No results available.

1S-0669: 88.55mm Inner Diameter Backup Ring
1S-0669: 88.55mm Inner Diameter Backup RingQuantity: 1
261-3637: 95mm Bore Diameter Piston Guide
261-3637: 95mm Bore Diameter Piston GuideQuantity: 1
261-3644: 95mm Bore Diameter Two Piece Seal
261-3644: 95mm Bore Diameter Two Piece SealQuantity: 1
329-5791: 50mm Diameter Rod Double Lip Wiper Seal
329-5791: 50mm Diameter Rod Double Lip Wiper SealQuantity: 1
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O RingQuantity: 1
329-5793: 9.50mm Width U Cup Seal
329-5793: 9.50mm Width U Cup SealQuantity: 1
140-0249: 55mm Inner Diameter Wear Ring
140-0249: 55mm Inner Diameter Wear RingQuantity: 1
329-5789: 55mm Rod Diameter Plastic Buffer Seal
329-5789: 55mm Rod Diameter Plastic Buffer SealQuantity: 1
118-8586: 3.53 x 40.87mm 78A HNBR O-Ring
118-8586: 3.53 x 40.87mm 78A HNBR O-RingQuantity: 1
420-5767: 42.6mm Inner Diameter Backup Ring
420-5767: 42.6mm Inner Diameter Backup RingQuantity: 1
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 471-0276

We are still working on adding a specification for this part.

Compatible Models for part number 471-0276

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert