Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits479-8316: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
479-8316: Oil Cooler and Lines Gasket Kit
479-8316: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Gasket Kit

Brand: Cat

Product Images
479-8316: Oil Cooler and Lines Gasket Kit
479-8316: Oil Cooler and Lines Gasket Kit
479-8316: Oil Cooler and Lines Gasket Kit
479-8316: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4N-0641: 0.8mm Thick Gasket
4N-0641: 0.8mm Thick GasketQuantity: 1
4F-7387: 100.97mm Inner Diameter Seal O Ring
4F-7387: 100.97mm Inner Diameter Seal O RingQuantity: 1
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 2
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 3
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
136-7226: 19.28mm Outer Diameter Rubber O-Ring Seal
136-7226: 19.28mm Outer Diameter Rubber O-Ring SealQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
1W-2636: 1.6mm Thick Flange Gasket
1W-2636: 1.6mm Thick Flange GasketQuantity: 1
4N-1135: 0.78mm Thick Hydraulic Line Gasket
4N-1135: 0.78mm Thick Hydraulic Line GasketQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 2
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 2
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 479-8316

We are still working on adding a specification for this part.

Compatible Models for part number 479-8316

GENERATOR

SR4B SR4

GEN SET ENGINE

3406B

TRUCK ENGINE

3406E 3406C 3406B

GENERATOR SET

3406C

ENGINE - INDUSTRIAL

3406C

GAS ENGINE

G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert