Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSecurity486-1416: Security System Key for MSS
HomeUpgrade & Repair KitsUpgrade KitsSecurity486-1416: Security System Key for MSS
486-1416: Security System Key for MSS

Each key contains unique identification number. MSS electronic control module checks inserted key against pre-approved list of keys. Approved keys will start and operate the equipment. Helps prevent theft. Approximate install time: 4 hours.

Brand: Cat

Product Images
486-1416: Security System Key for MSS
486-1416: Security System Key for MSS
486-1416: Security System Key for MSS

Each key contains unique identification number. MSS electronic control module checks inserted key against pre-approved list of keys. Approved keys will start and operate the equipment. Helps prevent theft. Approximate install time: 4 hours.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

200-5125: Ignition Switch Identification Film
200-5125: Ignition Switch Identification FilmQuantity: 1
198-5389: Ignition Switch Film
198-5389: Ignition Switch FilmQuantity: 1
219-6607: Machine security System Key Tag Label
219-6607: Machine security System Key Tag LabelQuantity: 2
285-3231: Electronic Security Key
285-3231: Electronic Security KeyQuantity: 2
353-1910: Engine Key Start Cover
353-1910: Engine Key Start CoverQuantity: 1
205-0826: Machine Security System Instruction Film
205-0826: Machine Security System Instruction FilmQuantity: 1
102-8802: RECEPTACLE CONNECTOR
102-8802: RECEPTACLE CONNECTORQuantity: 1
096-6166: M4 ID Steel Flat Washer
096-6166: M4 ID Steel Flat WasherQuantity: 2
255-2752: Ignition Start Switch
255-2752: Ignition Start SwitchQuantity: 1
8C-7581: M4-0.7 x 8mm Rounded Pan Head Cross Slot Screw
8C-7581: M4-0.7 x 8mm Rounded Pan Head Cross Slot ScrewQuantity: 2
9X-2042: M6-1 x 12mm Rounded Pan Head Hexalobular Screw
9X-2042: M6-1 x 12mm Rounded Pan Head Hexalobular ScrewQuantity: 2
205-8257: 60mm Outer Diameter Exciter Coil
205-8257: 60mm Outer Diameter Exciter CoilQuantity: 1
338-6837: BRACKET AS
338-6837: BRACKET ASQuantity: 2
350-8461: Start Switch Panel
350-8461: Start Switch PanelQuantity: 1
486-0923: Electronic Control
486-0923: Electronic ControlQuantity: 1
099-3629: 31mm Inner Diameter Internal Spiral Retaining Ring
099-3629: 31mm Inner Diameter Internal Spiral Retaining RingQuantity: 2
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 4
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 2
350-8490: Machine Security Wiring Harness
350-8490: Machine Security Wiring HarnessQuantity: 1
363-9619: Engine Switch Panel Cover
363-9619: Engine Switch Panel CoverQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
8C-5608: Communication Control mounting Spacer
8C-5608: Communication Control mounting SpacerQuantity: 2
7X-2533: M6-1 x 35mm Hex Head Bolt
7X-2533: M6-1 x 35mm Hex Head BoltQuantity: 2
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 486-1416

We are still working on adding a specification for this part.

Compatible Models for part number 486-1416

EXCAVATOR

329F L 312B L 330F 325F LCR 335F 323F 326F 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced