Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6692: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6692: Hydraulic Cylinder Seal Kit - Standard Size
501-6692: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6692: Hydraulic Cylinder Seal Kit - Standard Size
501-6692: Hydraulic Cylinder Seal Kit - Standard Size
501-6692: Hydraulic Cylinder Seal Kit - Standard Size
501-6692: Hydraulic Cylinder Seal Kit - Standard Size
501-6692: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

323-2465: 40mm Internal Diameter Wear Bearing
323-2465: 40mm Internal Diameter Wear BearingQuantity: 1
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-RingQuantity: 1
340-9311: 3 x 40mm 80A PU O-Ring
340-9311: 3 x 40mm 80A PU O-RingQuantity: 1
161-7145: 54.5mm Inner Diameter Piston Seal
161-7145: 54.5mm Inner Diameter Piston SealQuantity: 1
478-4173: 50.2mm Outer Diameter Wiper Seal
478-4173: 50.2mm Outer Diameter Wiper SealQuantity: 1
338-2442: 7.3mm Wide Cylinder Rod U-Cup Seal
338-2442: 7.3mm Wide Cylinder Rod U-Cup SealQuantity: 1
340-6272: 70mm Bore Diameter Piston Wear Ring
340-6272: 70mm Bore Diameter Piston Wear RingQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6692

We are still working on adding a specification for this part.

Compatible Models for part number 501-6692

WHEELED EXCAVATOR

M314 M315

BUCKET

BUCKET

BACKHOE LOADER

450 422F2 427F2 428F2 428F 422F 432E 444F 432F 442E 434E 422E 434F 444E 428E 432F2 434F2

EXCAVATOR

320MHPU 316F L 316F 320E LRR 313F L 313 311F LRR 313F

WHEEL LOADER

924K 926M 930K 924 930M 930

COMPACT WHEEL LOADER

930 926

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert