Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home506-0013: Cutter Bit Holder
Home506-0013: Cutter Bit Holder
506-0013: Cutter Bit Holder

Cat® Hardened Steel Cutter Bit Holder for Straight Tool Rotor

Brand: Cat

Product Images
506-0013: Cutter Bit Holder
506-0013: Cutter Bit Holder
506-0013: Cutter Bit Holder
506-0013: Cutter Bit Holder
506-0013: Cutter Bit Holder

Cat® Hardened Steel Cutter Bit Holder for Straight Tool Rotor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 506-0013
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 506-0013

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Overall Length (mm): 131
Outside Diameter (mm): 64
Overall Length (in): 5.16
Outside Diameter (in): 2.52
View More
Compatible Models for part number 506-0013

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM-200 PM822 PM-102

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert