Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Couplers510-6293: COUPLER-HD
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsTooth Couplers
510-6293: COUPLER-HD
510-6293: COUPLER-HD

Brand: Cat

Product Images
510-6293: COUPLER-HD
510-6293: COUPLER-HD
510-6293: COUPLER-HD
510-6293: COUPLER-HD
510-6293: COUPLER-HD
510-6293: COUPLER-HD

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 510-6293
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 510-6293

Units of Measure

USMetric
Nose Size: 950
Tip Nose Width (in): 8.346
Tip Size: 145
Material: Alloy Steel
Wear or Durability: EWL
Nose Attachment Method: Mechanically Attached
Overall Length (in): 20.197
Nose Series: CL-1
Tip Nose Width (mm): 212
Width (mm): 386
Tip Series: CL-1
Tip Attachment Method: Mechanically Attached
Overall Length (mm): 513
Width (in): 15.197
View More
Compatible Models for part number 510-6293

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert