Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Fluid carrying quick disconnectors, such as 602-6688, are held to the highest standards of quality, reliability and durability. These plated steel, straight quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat fluid carrying quick disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: -8 STOR to Male Quick Disconnect Nipple • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Description: Fluid carrying quick disconnectors, such as 602-6688, are held to the highest standards of quality, reliability and durability. These plated steel, straight quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat fluid carrying quick disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: -8 STOR to Male Quick Disconnect Nipple • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Connector Type: -8 STOR to Male Quick Disconnect Nipple
Material: Plated Steel,Carbon Steel,Alloy Zinc
Primary Sealing Material: PUR
Length (mm): 59
Thread: 3/4-16
Hex Size (mm): 27
Length (in): 2.32
Hex Size (in): 1.06
Units of MeasureUSMetric
Type: Straight
Connector Type: -8 STOR to Male Quick Disconnect Nipple
Material: Plated Steel,Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303C CR306303.5C305C CR
View More
Mini Hyd Excavator
303C CR306303.5C305C CR
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Fluid carrying quick disconnectors, such as 602-6688, are held to the highest standards of quality, reliability and durability. These plated steel, straight quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat fluid carrying quick disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: -8 STOR to Male Quick Disconnect Nipple • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 602-6688
Units of Measure
USMetric
Type: Straight
Connector Type: -8 STOR to Male Quick Disconnect Nipple
Material: Plated Steel,Carbon Steel,Alloy Zinc
Primary Sealing Material: PUR
Length (mm): 59
Thread: 3/4-16
Hex Size (mm): 27
Length (in): 2.32
Hex Size (in): 1.06
View More
Compatible Models for part number 602-6688
MINI HYD EXCAVATOR
303C CR 306 303.5C 305C CR
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.