Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance519-1916: Spill Guard Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
519-1916: Spill Guard Kit
519-1916: Spill Guard Kit

Quickly increase bucket capacity for light materials.

Brand: Cat

Product Images
519-1916: Spill Guard Kit
519-1916: Spill Guard Kit
519-1916: Spill Guard Kit

Quickly increase bucket capacity for light materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5D-8159: 32.00mm Long Lynch Pin
5D-8159: 32.00mm Long Lynch PinQuantity: 2
299-3427: 3/4" ID Steel Flat Washer
299-3427: 3/4" ID Steel Flat WasherQuantity: 2
5P-7970: M8 x 1.25mm Hex Nut
5P-7970: M8 x 1.25mm Hex NutQuantity: 4
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex NutQuantity: 4
152-4241: PIN
152-4241: PINQuantity: 2
532-7787: LATCH
532-7787: LATCHQuantity: 2
222-9151: M10 ID Steel Flat Washer
222-9151: M10 ID Steel Flat WasherQuantity: 8
6V-8337: M8-1.25 x 35mm Hex Socket Head Bolt
6V-8337: M8-1.25 x 35mm Hex Socket Head BoltQuantity: 4
6V-7688: M20 x 2.5mm Hex Lock Nut
6V-7688: M20 x 2.5mm Hex Lock NutQuantity: 2
6V-3532: M20X2.5  Thread 60mm Long Bolt
6V-3532: M20X2.5  Thread 60mm Long BoltQuantity: 2
3E-4352: M8 ID Steel Flat Washer
3E-4352: M8 ID Steel Flat WasherQuantity: 8
6V-3822: M10-1.5 x 35mm Hex Head Bolt
6V-3822: M10-1.5 x 35mm Hex Head BoltQuantity: 4
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 519-1916

We are still working on adding a specification for this part.

Compatible Models for part number 519-1916

WHEEL LOADER

938M 926M 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert