To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts526-0883: Drive Pump V Belt Set
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts526-0883: Drive Pump V Belt Set
526-0883: Drive Pump V Belt Set
Cat® 5 Rib Banded Drive Pump V-Belt Set of Two
Brand: Cat
Product Images
526-0883: Drive Pump V Belt Set
Cat® 5 Rib Banded Drive Pump V-Belt Set of Two
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Drive Pump V-belt set is a set of two belts that have a trapezoidal cross-section used to transfer rotational motion between two pulleys. Here used to connect the drive pump and auxiliary driver motor. The drive pump is responsible for circulating fluid or air, while the auxiliary driver motor powers additional equipment such as fans or compressors. The belt transmits the rotational force from the drive pump to the auxiliary driver motor, allowing the equipment to operate in sync.
Attributes: • Made up of a rubber that fits properly into the corresponding groove. • Provides high efficiency with minimal energy loss. • Effective Length: 5115 - 5165 mm (201.378 - 203.346 in) • Pulley groove width: 15.2 mm (0.598 in) • Pulley groove angle: 40°
Applications: A Drive Pump V-belt set for the drive pump help to transmit power from the drive motor to the pump drive and it is exclusively used in Cat PM620, PM622, PM820, PM822, and PM825 Cold Planer.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Drive Pump V-belt set is a set of two belts that have a trapezoidal cross-section used to transfer rotational motion between two pulleys. Here used to connect the drive pump and auxiliary driver motor. The drive pump is responsible for circulating fluid or air, while the auxiliary driver motor powers additional equipment such as fans or compressors. The belt transmits the rotational force from the drive pump to the auxiliary driver motor, allowing the equipment to operate in sync.
Attributes: • Made up of a rubber that fits properly into the corresponding groove. • Provides high efficiency with minimal energy loss. • Effective Length: 5115 - 5165 mm (201.378 - 203.346 in) • Pulley groove width: 15.2 mm (0.598 in) • Pulley groove angle: 40°
Applications: A Drive Pump V-belt set for the drive pump help to transmit power from the drive motor to the pump drive and it is exclusively used in Cat PM620, PM622, PM820, PM822, and PM825 Cold Planer.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Type: V-Belt
Belt Width (in): 6.89
Belt Width (mm): 175
Thickness (in): 0.62
Thickness (mm): 16
Units of MeasureUSMetric
Belt Type: V-Belt
Belt Width (in): 6.89
Belt Width (mm): 175
View More
Compatible Models
Compatible Models
Cold Planer
PM620PM622
View More
Cold Planer
PM620PM622
Warranty Information
Return Policy
Parts diagram for 526-0883
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 526-0883
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 526-0883
Description: A Drive Pump V-belt set is a set of two belts that have a trapezoidal cross-section used to transfer rotational motion between two pulleys. Here used to connect the drive pump and auxiliary driver motor. The drive pump is responsible for circulating fluid or air, while the auxiliary driver motor powers additional equipment such as fans or compressors. The belt transmits the rotational force from the drive pump to the auxiliary driver motor, allowing the equipment to operate in sync.
Attributes: • Made up of a rubber that fits properly into the corresponding groove. • Provides high efficiency with minimal energy loss. • Effective Length: 5115 - 5165 mm (201.378 - 203.346 in) • Pulley groove width: 15.2 mm (0.598 in) • Pulley groove angle: 40°
Applications: A Drive Pump V-belt set for the drive pump help to transmit power from the drive motor to the pump drive and it is exclusively used in Cat PM620, PM622, PM820, PM822, and PM825 Cold Planer.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 526-0883
Units of Measure
USMetric
Belt Type: V-Belt
Belt Width (in): 6.89
Belt Width (mm): 175
Thickness (in): 0.62
Thickness (mm): 16
View More
Compatible Models for part number 526-0883
COLD PLANER
PM620 PM622
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.