This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: An Exhaust Valve is part of an internal combustion engine's valve train. Its primary function is to control the flow of exhaust gases from the combustion chamber to the exhaust system. The exhaust valve is typically located in the cylinder head and is operated by a camshaft, which opens and closes the valve at the appropriate times during the engine's cycle.
Attributes: • Withstands high temperatures and pressures, as it is exposed to the hot exhaust gases that are produced during combustion • Prevents exhaust gases from leaking back into the combustion chamber by having a leak rate of 0.5 cc/min • Withstands Air Pressure 100kPa • Provided with one inlet port and one outlet port with an operating pressure of 0 to 2.5 bar
Applications: An Exhaust Valve is used with a DEF (Diesel Exhaust Fluid) coolant valve. This is widely used in Cat 2384D, 2484D, 559D and 579D Tree Harvester, 312F, 313F, 314F, 315F, 316F, 318F, 320, 320F, 321F, 323F, 325F, 336D, M313D, M314, M314F, M315D, M315F, M316F, M317F and M323F Excavators, AP500F, AP555F, AP600F and AP655F Paving Equipment, C4.4 Engine (Piston), CCS9, CP11, CP12, CP14, CP16, CP54B, CP56B, CP68B, CP74B, CS11, CS12, CS14, CS16, CS19, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B and CW34 Compactor, D4, and D6K Track Type Tractor, PL61 Pipelayer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Exhaust Valve is part of an internal combustion engine's valve train. Its primary function is to control the flow of exhaust gases from the combustion chamber to the exhaust system. The exhaust valve is typically located in the cylinder head and is operated by a camshaft, which opens and closes the valve at the appropriate times during the engine's cycle.
Attributes: • Withstands high temperatures and pressures, as it is exposed to the hot exhaust gases that are produced during combustion • Prevents exhaust gases from leaking back into the combustion chamber by having a leak rate of 0.5 cc/min • Withstands Air Pressure 100kPa • Provided with one inlet port and one outlet port with an operating pressure of 0 to 2.5 bar
Applications: An Exhaust Valve is used with a DEF (Diesel Exhaust Fluid) coolant valve. This is widely used in Cat 2384D, 2484D, 559D and 579D Tree Harvester, 312F, 313F, 314F, 315F, 316F, 318F, 320, 320F, 321F, 323F, 325F, 336D, M313D, M314, M314F, M315D, M315F, M316F, M317F and M323F Excavators, AP500F, AP555F, AP600F and AP655F Paving Equipment, C4.4 Engine (Piston), CCS9, CP11, CP12, CP14, CP16, CP54B, CP56B, CP68B, CP74B, CS11, CS12, CS14, CS16, CS19, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B and CW34 Compactor, D4, and D6K Track Type Tractor, PL61 Pipelayer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Exhaust Valve is part of an internal combustion engine's valve train. Its primary function is to control the flow of exhaust gases from the combustion chamber to the exhaust system. The exhaust valve is typically located in the cylinder head and is operated by a camshaft, which opens and closes the valve at the appropriate times during the engine's cycle.
Attributes: • Withstands high temperatures and pressures, as it is exposed to the hot exhaust gases that are produced during combustion • Prevents exhaust gases from leaking back into the combustion chamber by having a leak rate of 0.5 cc/min • Withstands Air Pressure 100kPa • Provided with one inlet port and one outlet port with an operating pressure of 0 to 2.5 bar
Applications: An Exhaust Valve is used with a DEF (Diesel Exhaust Fluid) coolant valve. This is widely used in Cat 2384D, 2484D, 559D and 579D Tree Harvester, 312F, 313F, 314F, 315F, 316F, 318F, 320, 320F, 321F, 323F, 325F, 336D, M313D, M314, M314F, M315D, M315F, M316F, M317F and M323F Excavators, AP500F, AP555F, AP600F and AP655F Paving Equipment, C4.4 Engine (Piston), CCS9, CP11, CP12, CP14, CP16, CP54B, CP56B, CP68B, CP74B, CS11, CS12, CS14, CS16, CS19, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B and CW34 Compactor, D4, and D6K Track Type Tractor, PL61 Pipelayer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 526-8389
Units of Measure
USMetric
Inside Diameter (in): 7.87
Length (mm): 176
Thickness (in): 0.11
Voltage (volts): 24 V,24
Weight (kg): 0.77
Weight (lb): 0.28
Width (mm): 46
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 526-8389
SOIL COMPACTOR
CS11 CS12 CS14 CS16 CS19 CP11 CP12 CP14 CP16
TRACK-TYPE TRACTOR
D6K2 XL D6K2 D4 D6K2 LGP
ENGINE - MACHINE
C4.4
KNUCKLEBOOM LOADER
2384D 2484D 559D 579D
ASPHALT PAVER
AP500F AP655F AP600F AP555F
PIPELAYER
PL61
WHEELED EXCAVATOR
M323F M316F M314F
PNEUMATIC COMPACTOR
CW34 CW-34
INDUSTRIAL ENGINE
C4.4
COMPACTOR
CCS9
EXCAVATOR
316F L M315F 323F SA 312F 316F 325F LCR M317F 323F LN 323F 318F L 320 323F OEM 320F L 315F LCR 318F 313F L 314F CR 313F 320 GC 325F