To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeUndercarriageTrack ComponentsTrack Groups533-2149: Link Track Shoe
BackHome
UndercarriageTrack ComponentsTrack Groups533-2149: Link Track Shoe
533-2149: Link Track Shoe
Product Images
533-2149: Link Track Shoe
Cat® Sealed and Lubricated 500mm Double Grouser General Duty Link Track Shoe used in Undercarriage to provide enhanced traction and stability
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 533-2149
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 533-2149
A Link Track Shoe is used to provide traction between the equipment and the ground. The double grouser, which is the protrusion on the outer surface of the track shoe, digs into the terrain and grips the ground as the equipment moves. This traction prevents slippage, allowing the equipment to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Provided with a 40-section track shoe, which helps to maintain better alignment of the track • Sealed and lubricated design helps to prevent dirt, debris, and moisture from entering the joint
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the equipment and performance in challenging terrains.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 533-2149
Units of Measure
USMetric
Number of Track Sections: 40
Shoe Width (mm): 500
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.625
Hole Type: Not Applicable
Number of Grousers: Double
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.625
Shoe Type: Not Applicable
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 533-2149
We currently do not have compatibility information for this part.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 533-2149
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 533-2149
A Link Track Shoe is used to provide traction between the equipment and the ground. The double grouser, which is the protrusion on the outer surface of the track shoe, digs into the terrain and grips the ground as the equipment moves. This traction prevents slippage, allowing the equipment to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Provided with a 40-section track shoe, which helps to maintain better alignment of the track • Sealed and lubricated design helps to prevent dirt, debris, and moisture from entering the joint
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the equipment and performance in challenging terrains.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 533-2149
Units of Measure
USMetric
Number of Track Sections: 40
Shoe Width (mm): 500
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.625
Hole Type: Not Applicable
Number of Grousers: Double
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.625
Shoe Type: Not Applicable
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 533-2149
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.