Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates534-1032: Washer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
534-1032: Washer
534-1032: Washer

Brand: Cat

Product Images
534-1032: Washer
534-1032: Washer
534-1032: Washer
534-1032: Washer
534-1032: Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 534-1032
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 534-1032

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 140
Inside Diameter (mm): 65
Thickness (mm): 105
Material: Alloy Zinc,Carbon Steel
Thickness (in): 4.134
Coating: Zinc Phosphate + Oil
Inside Diameter (in): 2.559
Outside Diameter (in): 5.512
View More
Compatible Models for part number 534-1032

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert