Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies541-7110: 63.5mm Inner Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
541-7110: 63.5mm Inner Diameter Bulk Hose
541-7110: 63.5mm Inner Diameter Bulk Hose

Cat® Hose for Engine Radiator Coolant Lines

Brand: Cat

Product Images
541-7110: 63.5mm Inner Diameter Bulk Hose
541-7110: 63.5mm Inner Diameter Bulk Hose
541-7110: 63.5mm Inner Diameter Bulk Hose
541-7110: 63.5mm Inner Diameter Bulk Hose
541-7110: 63.5mm Inner Diameter Bulk Hose

Cat® Hose for Engine Radiator Coolant Lines

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 541-7110
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 541-7110

Units of Measure

USMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 2.5
Inside Diameter (mm): 63.5
Dash Size: -40
Outside Diameter (in): 3.11
Outside Diameter (mm): 79
Working Pressure (kPa): 520
Working Pressure (psi): 75
Operating Temperature: -55°C to 175°C
Material: Rubber,Coolant Hose Hose
Application: Engine Cooling System
Pressure Capacity (psi): 2,060
SAE: SAE 20R1
View More
Compatible Models for part number 541-7110

WHEEL TRACTOR

637K 651

PETROLEUM POWERTRAIN

CX31

ROTARY DRILL

MD6200

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 657 651 627K 637K

QUARRY TRUCK

777E

TRUCK

772G 770G 793D 772G OEM 770G OEM 789D 777C 785C 777D

TRACTOR

784C

OFF HIGHWAY TRUCK

793 785D 777E 793D 777 789D

SHOVEL

6040

HYDRAULIC SHOVEL

6020 6040 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert