Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience546-0909: Overhead Console
Home
Upgrade & Repair KitsUpgrade KitsComfort & Convenience
546-0909: Overhead Console
546-0909: Overhead Console

Provide place for switches for operation of wipers and overhead lighting while also providing overhead storage space.

Brand: Cat

Product Images
546-0909: Overhead Console
546-0909: Overhead Console
546-0909: Overhead Console

Provide place for switches for operation of wipers and overhead lighting while also providing overhead storage space.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:• This kit contains the components needed to install the overhead console.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description:• This kit contains the components needed to install the overhead console.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 1,343.0
Overall Length (in): 52.9
Overall Width (mm): 338.0
Overall Width (in): 13.3
Overall Height (mm): 118.0
Overall Height (in): 4.6
Weight (kg): 3.6
Weight (lb): 7.9
Material: Plastic,Polyethylene Plastic
Units of MeasureUSMetric
Overall Length (mm): 1,343.0
Overall Length (in): 52.9
Overall Width (mm): 338.0
View More
Compatible Models
Compatible Models
Utility Vehicle
CUV102DCUV105DCUV85CUV82
View More
Utility Vehicle
CUV102DCUV105DCUV85CUV82
Warranty Information
Return Policy
Parts included in this kit

No results available.

571-4887: Overhead Console Hardware Kit
571-4887: Overhead Console Hardware KitQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Description for part number 546-0909

Description:• This kit contains the components needed to install the overhead console.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 546-0909

Units of Measure

USMetric
Overall Length (mm): 1,343.0
Overall Length (in): 52.9
Overall Width (mm): 338.0
Overall Width (in): 13.3
Overall Height (mm): 118.0
Overall Height (in): 4.6
Weight (kg): 3.6
Weight (lb): 7.9
Material: Plastic,Polyethylene Plastic
View More
Compatible Models for part number 546-0909

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert