Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience548-9159: Rear View Mirror Kit
Home
Upgrade & Repair KitsUpgrade KitsComfort & Convenience
548-9159: Rear View Mirror Kit
548-9159: Rear View Mirror Kit

Increase visibility of the surrounding worksite behind the machine using this curved rearview mirror.

Brand: Cat

Product Images
548-9159: Rear View Mirror Kit
548-9159: Rear View Mirror Kit
548-9159: Rear View Mirror Kit

Increase visibility of the surrounding worksite behind the machine using this curved rearview mirror.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:• This kit contains the mirror and hardware to install the rear view mirror on CUV82, CUV85, CUV102D, and CUV105D utility vehicles.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description:• This kit contains the mirror and hardware to install the rear view mirror on CUV82, CUV85, CUV102D, and CUV105D utility vehicles.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 245
Overall Length (in): 9.65
Overall Width (mm): 125
Overall Width (in): 4.93
Overall Height (mm): 80
Overall Height (in): 3.15
Weight (kg): 1.12
Weight (lb): 2.47
Material: Plastic,Plastic Plastic
Units of MeasureUSMetric
Overall Length (mm): 245
Overall Length (in): 9.65
Overall Width (mm): 125
View More
Compatible Models
Compatible Models
Utility Vehicle
CUV102DCUV105DCUV85CUV82
View More
Utility Vehicle
CUV102DCUV105DCUV85CUV82
Warranty Information
Return Policy
Parts included in this kit

No results available.

571-4901: MIRROR
571-4901: MIRRORQuantity: 1
573-5046: HARDWARE KIT
573-5046: HARDWARE KITQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 548-9159

Description:• This kit contains the mirror and hardware to install the rear view mirror on CUV82, CUV85, CUV102D, and CUV105D utility vehicles.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 548-9159

Units of Measure

USMetric
Overall Length (mm): 245
Overall Length (in): 9.65
Overall Width (mm): 125
Overall Width (in): 4.93
Overall Height (mm): 80
Overall Height (in): 3.15
Weight (kg): 1.12
Weight (lb): 2.47
Material: Plastic,Plastic Plastic
View More
Compatible Models for part number 548-9159

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert