Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility546-0921: Back Up Alarm
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
546-0921: Back Up Alarm
546-0921: Back Up Alarm

Alert surrounding area when vehicle is in reverse gear.

Brand: Cat

Product Images
546-0921: Back Up Alarm
546-0921: Back Up Alarm

Alert surrounding area when vehicle is in reverse gear.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description: Cat® Alarm Kit (Back up alarm) Alert surrounding area when vehicle is in reverse gear. This kit includes Screw-self tap. Application: Consult your owner's manual or contact your local Cat Dealer for more information.

Description: Cat® Alarm Kit (Back up alarm) Alert surrounding area when vehicle is in reverse gear. This kit includes Screw-self tap. Application: Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 127.0
Overall Length (in): 5.0
Overall Width (mm): 7.0
Overall Width (in): 0.3
Overall Height (mm): 78.0
Overall Height (in): 3.1
Weight (kg): 0.5
Weight (lb): 1.0
Material: Brass,Alloy Brass
Units of MeasureUSMetric
Overall Length (mm): 127.0
Overall Length (in): 5.0
Overall Width (mm): 7.0
View More
Compatible Models
Compatible Models
Utility Vehicle
CUV102DCUV105DCUV85CUV82
View More
Utility Vehicle
CUV102DCUV105DCUV85CUV82
Warranty Information
Return Policy
Parts included in this kit

No results available.

563-8555: SCREW-SELF T
563-8555: SCREW-SELF TQuantity: 2
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Description for part number 546-0921

Description: Cat® Alarm Kit (Back up alarm) Alert surrounding area when vehicle is in reverse gear. This kit includes Screw-self tap. Application: Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 546-0921

Units of Measure

USMetric
Overall Length (mm): 127.0
Overall Length (in): 5.0
Overall Width (mm): 7.0
Overall Width (in): 0.3
Overall Height (mm): 78.0
Overall Height (in): 3.1
Weight (kg): 0.5
Weight (lb): 1.0
Material: Brass,Alloy Brass
View More
Compatible Models for part number 546-0921

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert