Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineCooling SystemOil Coolers563-5028: Oil-Engine
Home
EngineCooling SystemOil Coolers
563-5028: Oil-Engine
563-5028: Oil-Engine

Cat® Engine Oil (Lubricant Group)

Brand: Cat

fallback-image
563-5028: Oil-Engine

Cat® Engine Oil (Lubricant Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Engine Oil is to lubricate the engine parts, which are in constant friction. It reduces friction which tends to increase wear & tear of engine parts. The energy is lost through combustion and the friction between mechanical parts causes the engine temperature to rise.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Engine Oil is to lubricate the engine parts, which are in constant friction. It reduces friction which tends to increase wear & tear of engine parts. The energy is lost through combustion and the friction between mechanical parts causes the engine temperature to rise.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 64.0
Length (in): 2.5
Width (mm): 108.0
Width (in): 4.3
Height (mm): 228.0
Height (in): 9.0
Weight (kg): 0.8
Weight (lb): 1.8
Material: Lubricant
Units of MeasureUSMetric
Length (mm): 64.0
Length (in): 2.5
Width (mm): 108.0
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 563-5028
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert