Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFluidsOilsGear Oil563-5032: Oil-Gear
Home
Filters & FluidsFluidsOilsGear Oil
563-5032: Oil-Gear
563-5032: Oil-Gear

Cat® Gear Oil (Lubricant Group)

Brand: Cat

fallback-image
563-5032: Oil-Gear

Cat® Gear Oil (Lubricant Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Gear Oil intended for extreme-pressure applications. It provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.

Application:
Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders.
Cold Planer direct drive transmissions, differentials and final drives.
Drum bearings on Vibratory Soil Compactors.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Gear Oil intended for extreme-pressure applications. It provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.

Application:
Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders.
Cold Planer direct drive transmissions, differentials and final drives.
Drum bearings on Vibratory Soil Compactors.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 83.8
Length (in): 3.3
Width (mm): 83.8
Width (in): 3.3
Height (mm): 248.9
Height (in): 9.8
Weight (kg): 1.0
Weight (lb): 2.2
Material: GL-5 Gear Oil,Oil Fluid
Units of MeasureUSMetric
Length (mm): 83.8
Length (in): 3.3
Width (mm): 83.8
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
563-5032563-5032
563-5031563-5031
561-6538561-6538
View All Parts
DescriptionSpecifications
Description for part number 563-5032

Description:
Cat® Gear Oil intended for extreme-pressure applications. It provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.

Application:
Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders.
Cold Planer direct drive transmissions, differentials and final drives.
Drum bearings on Vibratory Soil Compactors.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 563-5032

Units of Measure

USMetric
Length (mm): 83.8
Length (in): 3.3
Width (mm): 83.8
Width (in): 3.3
Height (mm): 248.9
Height (in): 9.8
Weight (kg): 1.0
Weight (lb): 2.2
Material: GL-5 Gear Oil,Oil Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert