Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes565-3583: Master Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
565-3583: Master Track Shoe
565-3583: Master Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Brand: Cat

Product Images
565-3583: Master Track Shoe
565-3583: Master Track Shoe
565-3583: Master Track Shoe
565-3583: Master Track Shoe
565-3583: Master Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 565-3583
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 565-3583

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
• Single grouser track shoes provide higher traction and but less turning ability.
• Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 565-3583

Units of Measure

USMetric
Bolt Size (mm): M22
Shoe Type: ES
Shoe Width (in): 22.05
Shoe Width (mm): 560
Track Pitch (in): 7.98
Track Pitch (mm): 203
Material: Boron Steel
Joint Type: Master
ARM: No
Number of Grousers: Single
Clipped: No
Master Bolt Thread: M22
View More
Compatible Models for part number 565-3583

TRACK-TYPE TRACTOR

D6H XL D6R D6R III D6T D6T XL D6R II D6T XL PAT D6XE D6

View More
Compare Alternate Parts
565-3583
This part:
565-3583: Master Track Shoe
Shoe Width (in)

22.05

Track Pitch (in)

7.98

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

565-3581
This part:
565-3581: Track Shoe

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES, Trapezoidal Hole

565-3586
This part:
565-3586: Single Grouser Master Track Shoe
Track Pitch (in)

8

Shoe Width (in)

22

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, MS

Related parts
297-8459
297-8459: 610mm Single Grouser Track Shoe
Check Price
297-8460
297-8460: Single Grouser Track Shoe
Check Price
254-4475
254-4475: Track Shoe
Check Price
254-4473
254-4473: Master Track Shoe
Check Price
339-0268
339-0268: 560mm Grouser Track Master Shoe
Check Price
565-3587
565-3587: Master Track Shoe
Check Price
565-3591
565-3591: Master Track Shoe
Check Price
6Y-6300
6Y-6300: Master Track Shoe
Check Price
6Y-6397
6Y-6397: 610mm Long Grouser Master Track Shoe
Check Price
254-4468
254-4468: Master Track Shoe
Check Price
254-4467
254-4467: Master Track Shoe
Check Price
339-0259
339-0259: Master Track Shoe
Check Price
291-9151
291-9151: 610mm Width Single Grouser Track Master Shoe
Check Price
593-9834
593-9834: Master Track Shoe
Check Price
565-3585
565-3585: 610mm Width Master Track Shoe
Check Price
565-3590
565-3590: Undercarriage Master Track Shoe
Check Price
196-1236
196-1236: Master Track Shoe
Check Price
1Q-4997
1Q-4997: 610mm Single Grouser MS Track Shoe
Check Price
1Q-4626
1Q-4626: 560mm Grouser Track Master Shoe
Check Price
132-1336
132-1336: Master Track Shoe
Check Price
157-1374
157-1374: Master Track Shoe
Check Price
254-0230
254-0230: Master Track Shoe
Check Price
254-4470
254-4470: Master Track Shoe
Check Price
254-4471
254-4471: Master Track Shoe
Check Price
254-4472
254-4472: Master Track Shoe
Check Price
593-9833
593-9833: Master Track Shoe
Check Price
565-3582
565-3582: Single Grouser Master Track Shoe
Check Price
6Y-6294
6Y-6294: Master Track Shoe
Check Price
6Y-6412
6Y-6412: Master Track Shoe
Check Price
6Y-6296
6Y-6296: Master Track Shoe
Check Price
6Y-6394
6Y-6394: Master Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert