Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches571-6765: 16A Rail Mount Interface Relay
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
571-6765: 16A Rail Mount Interface Relay
571-6765: 16A Rail Mount Interface Relay

Cat® 16A Rail Mount Interface Plastic Relay used in Electrical Control Panel

Brand: Cat

Product Images
571-6765: 16A Rail Mount Interface Relay
571-6765: 16A Rail Mount Interface Relay
571-6765: 16A Rail Mount Interface Relay
571-6765: 16A Rail Mount Interface Relay
571-6765: 16A Rail Mount Interface Relay

Cat® 16A Rail Mount Interface Plastic Relay used in Electrical Control Panel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Attributes:
• Voltage Rating: 24 V
• Current Rating: 16 A
• Contact Configuration: 0 Contact
• Termination Type: Screwless Terminal
• Mounting Type: DIN Rail Mount
• Fast switching speeds
• Low thermal conductivity
• Highly durable

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Attributes:
• Voltage Rating: 24 V
• Current Rating: 16 A
• Contact Configuration: 0 Contact
• Termination Type: Screwless Terminal
• Mounting Type: DIN Rail Mount
• Fast switching speeds
• Low thermal conductivity
• Highly durable

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 99
Overall Width (mm): 15.8
Overall Height (mm): 74
Overall Length (in): 3.9
Overall Width (in): 0.62
Overall Height (in): 2.91
Material: Polyamide Plastic
Units of MeasureUSMetric
Overall Length (mm): 99
Overall Width (mm): 15.8
Overall Height (mm): 74
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
60206020B60306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 571-6765
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 571-6765

Description:
When current is applied to a Cat relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Attributes:
• Voltage Rating: 24 V
• Current Rating: 16 A
• Contact Configuration: 0 Contact
• Termination Type: Screwless Terminal
• Mounting Type: DIN Rail Mount
• Fast switching speeds
• Low thermal conductivity
• Highly durable

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 571-6765

Units of Measure

USMetric
Overall Length (mm): 99
Overall Width (mm): 15.8
Overall Height (mm): 74
Overall Length (in): 3.9
Overall Width (in): 0.62
Overall Height (in): 2.91
Material: Polyamide Plastic
View More
Compatible Models for part number 571-6765

SHOVEL

6040

HYDRAULIC SHOVEL

6020 6020B 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert