Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics584-9674: SENSOR KIT-NOX
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
584-9674: SENSOR KIT-NOX
584-9674: SENSOR KIT-NOX

NEW NOX SENSOR

Brand: Cat

Product Images
584-9674: SENSOR KIT-NOX
584-9674: SENSOR KIT-NOX

NEW NOX SENSOR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
11R-1294
11R-1294 : Reman New with Core (NWC) NOx Sensor Kit
Check Price
Parts included in this kit

No results available.

9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 1
053-7883: Nitrogen Oxide Sensor Cover Mounting Tube
053-7883: Nitrogen Oxide Sensor Cover Mounting TubeQuantity: 2
377-7033: 5/16"-18 x 3" Rounded Pan Head Internal Hex Screw
377-7033: 5/16"-18 x 3" Rounded Pan Head Internal Hex ScrewQuantity: 2
5P-1075: 3/8" ID Steel Flat Washer
5P-1075: 3/8" ID Steel Flat WasherQuantity: 1
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 1
9X-6772: 225.00mm Length Standard Cable Strap
9X-6772: 225.00mm Length Standard Cable StrapQuantity: 2
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head BoltQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 584-9674
Material: Stainless Steel,Thermoplastic Plastic
View More
Compatible Models for part number 584-9674

GENERATOR SET

G3412C G3516 G3412

ENGINE

G3520J G3408 G3516J

GAS ENGINE

G3408C G3508B G3520B G3508 G3508J G3512B G3512 G3520J G3412 G3516 G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert