To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeUndercarriageTrack ComponentsLink Assemblies590-4583: Sealed And Lubricated Track Link
BackHome
UndercarriageTrack ComponentsLink Assemblies590-4583: Sealed And Lubricated Track Link
590-4583: Sealed And Lubricated Track Link
Product Images
590-4583: Sealed And Lubricated Track Link
Cat® General Duty Undercarriage Track Link with 49 Joints Grease Lubricated
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 590-4583
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 590-4583
Description: A Track Link is a component of an Undercarriage, which connects the track shoes to form the continuous Track that allows the vehicle to move over rough terrain. The assembly of the Track Link consists of parts like Track Bushing, Track Master Link, Track Link, Track Pin, Seals, and Track Master Bushing. The Pins and Bushings allow the Links to pivot and articulate relative to each other, which enables the track to conform to uneven ground and maintain traction.
Attributes: • Pins and Bushings are sealed against dirt and debris and are grease lubricated to reduce wear and tear. • Distributes the load evenly over the track shoes and onto the ground, providing support and stability. • Withstands high loads and stresses during operation.
Applications: A Track Link is used to provide better traction and stability for the movement of the Track assembly in the Undercarriage, mostly used in Cat 215B, 219, 219D, 225, 225B, 225D, 229, 315B, 315C, 315D, 317, 317B, 318B, 318C, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321B, 321C, 321D, 323, 323D, 323E, 323F, 325, 325F, 528 and 538 Excavators, 320D Material Handlers, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 590-4583
Units of Measure
USMetric
Number of Track Sections: 49
Bolt Size (mm): M20
Weight (kg): 516
Track Pitch (in): 7.48
Weight (lb): 1137.59
Track Pitch (mm): 190
Track Bolt Thread: M20
Grease Track Type: GLT
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Seal And Lube Type: SALT
Master Link Type: Clamp Master
View More
Compatible Models for part number 590-4583
UNDERCARRIAGE
OEMS
EXCAVATOR
320 320E L 323 GX 323D L 323D2 L 320 GC 323GC 323
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 590-4583
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 590-4583
Description: A Track Link is a component of an Undercarriage, which connects the track shoes to form the continuous Track that allows the vehicle to move over rough terrain. The assembly of the Track Link consists of parts like Track Bushing, Track Master Link, Track Link, Track Pin, Seals, and Track Master Bushing. The Pins and Bushings allow the Links to pivot and articulate relative to each other, which enables the track to conform to uneven ground and maintain traction.
Attributes: • Pins and Bushings are sealed against dirt and debris and are grease lubricated to reduce wear and tear. • Distributes the load evenly over the track shoes and onto the ground, providing support and stability. • Withstands high loads and stresses during operation.
Applications: A Track Link is used to provide better traction and stability for the movement of the Track assembly in the Undercarriage, mostly used in Cat 215B, 219, 219D, 225, 225B, 225D, 229, 315B, 315C, 315D, 317, 317B, 318B, 318C, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321B, 321C, 321D, 323, 323D, 323E, 323F, 325, 325F, 528 and 538 Excavators, 320D Material Handlers, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 590-4583
Units of Measure
USMetric
Number of Track Sections: 49
Bolt Size (mm): M20
Weight (kg): 516
Track Pitch (in): 7.48
Weight (lb): 1137.59
Track Pitch (mm): 190
Track Bolt Thread: M20
Grease Track Type: GLT
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Seal And Lube Type: SALT
Master Link Type: Clamp Master
View More
Compatible Models for part number 590-4583
UNDERCARRIAGE
OEMS
EXCAVATOR
320 320E L 323 GX 323D L 323D2 L 320 GC 323GC 323
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.