Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance594-8075: SEAL KIT-Oil Cooler
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance594-8075: SEAL KIT-Oil Cooler
594-8075: SEAL KIT-Oil Cooler

O-Rings & Gasket Seal Kits for Oil Cooler

Brand: Cat

Product Images
594-8075: SEAL KIT-Oil Cooler
594-8075: SEAL KIT-Oil Cooler

O-Rings & Gasket Seal Kits for Oil Cooler

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 4
350-1028: 1.6mm Thick Engine Valve Train Gasket
350-1028: 1.6mm Thick Engine Valve Train GasketQuantity: 1
112-3132: 3.53 x 21.82mm 78A HNBR O-Ring
112-3132: 3.53 x 21.82mm 78A HNBR O-RingQuantity: 2
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Description for part number 594-8075

We are still working on adding a description for this part.

Specifications for part number 594-8075
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 594-8075

TRACK-TYPE TRACTOR

D6K2 XL D5 D6K2 LGP D6N OEM D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 555D 545D 525D

INDUSTRIAL ENGINE

C7.1

ENGINE

C7.1

WHEEL FELLER BUNCHER

2570C 2570D 2670D 573C 573D 563C 563D

TRACK LOADER

953K 963 963K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

MOTOR GRADER

120 140 140 GC 120M 2

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930

WHEEL LOADER

966F II 962 926 924K 930 950M Z 950GC 938 938K 966F 938M 926M 930K 930M 950K 962K 950M 950 962M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced