Cat® 900mm Wide, 900 Double Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Brand: Cat
Product Images
596-3519: 900mm Wide Track Shoe
Cat® 900mm Wide, 900 Double Grouser Track Shoe provides enhanced traction, stability, and Support for Undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Heavy duty track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity. • Center hole track shoes have a circular hole cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Heavy duty track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity. • Center hole track shoes have a circular hole cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Size (mm): M30
Shoe Type: Not Applicable
Shoe Width (in): 35.43
Shoe Width (mm): 900
Track Pitch (in): 10.25
Track Pitch (mm): 260
Material: Boron Steel
ARM: No
Joint Type: Regular
Offset: None
Track Bolt Thread: M30
Hole Type: Round
Number of Grousers: Double
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Units of MeasureUSMetric
Bolt Size (mm): M30
Shoe Type: Not Applicable
Shoe Width (in): 35.43
View More
Compatible Models
Compatible Models
Rotary/Track Drills
MD6640
View More
Rotary/Track Drills
MD6640
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Heavy duty track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity. • Center hole track shoes have a circular hole cut between the bolts to provide a place to relieve extrudable type packing material.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 596-3519
Units of Measure
USMetric
Bolt Size (mm): M30
Shoe Type: Not Applicable
Shoe Width (in): 35.43
Shoe Width (mm): 900
Track Pitch (in): 10.25
Track Pitch (mm): 260
Material: Boron Steel
ARM: No
Joint Type: Regular
Offset: None
Track Bolt Thread: M30
Hole Type: Round
Number of Grousers: Double
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
View More
Compatible Models for part number 596-3519
ROTARY/TRACK DRILLS
MD6640
View More
Related parts
174-0225: Track Shoe
Check Price
596-3517: 750mm Wide Track Shoe
Check Price
174-0226: Track Shoe
Check Price
222-1779: TRACK SHOE
Check Price
174-0223: 650mm Width Double Grouser Track Shoe
Check Price
301-2279: Track Shoe
Check Price
301-2281: Shoe-Track
Check Price
596-3514: 650mm Wide Track Shoe
Check Price
301-2283: Track Shoe
Check Price
301-2285: Track Shoe
Check Price
174-0224: 650mm Double Grouser Track Shoe
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.