Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5822: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5822: Single Cylinder Head Install Kit
598-5822: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
598-5822: Single Cylinder Head Install Kit
598-5822: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
204-3506: 0.84mm Thick Engine Exhaust Manifold Gasket
204-3506: 0.84mm Thick Engine Exhaust Manifold GasketQuantity: 1
296-5820: Valve Cover Press In Place Seal
296-5820: Valve Cover Press In Place SealQuantity: 1
095-1674: 3.1 x 109.4mm 75A NBR O-Ring
095-1674: 3.1 x 109.4mm 75A NBR O-RingQuantity: 1
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
336-9992: Exhaust Manifold Spiral Wound Seal
336-9992: Exhaust Manifold Spiral Wound SealQuantity: 1
591-7736: 1.98mm Thick Cylinder Head Gasket
591-7736: 1.98mm Thick Cylinder Head GasketQuantity: 1
135-2651: 36.20mm Internal Diameter Pressure Relief Seal
135-2651: 36.20mm Internal Diameter Pressure Relief SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
125-1372: 3.53 x 13.87mm 75A FKM O-Ring
125-1372: 3.53 x 13.87mm 75A FKM O-RingQuantity: 1
133-1774: 6.35mm Thick Single Cylinder Head Cover
133-1774: 6.35mm Thick Single Cylinder Head CoverQuantity: 1
206-5988: 44.14mm Inner Diameter Press Seal
206-5988: 44.14mm Inner Diameter Press SealQuantity: 2
203-7859: Auxiliary Water Pump Gasket
203-7859: Auxiliary Water Pump GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Description for part number 598-5822

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 598-5822

We are still working on adding a specification for this part.

Compatible Models for part number 598-5822

GENERATOR SET

G3520C G3520E G3516C G3516E

GAS ENGINE

G3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced